To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

RG58C Coaxial Cable, SMA Male / BNC Male, 7.5 ft

This series combines two of the most popular 50 Ohm interfaces with the ever popular RG58C/U coaxial cable. Crimp style connector attachment process produces a secure connector to cable joint. The molded strain relief on the BNC and the heat shrink strain relief on the SMA provide a cable assembly with excellent flexure resistance. We stock these assemblies in 6 popular lengths ready for immediate delivery.

Features
  • 50 Ohm RF (Radio Frequency) transmission
  • Crimp style SMA and BNC connector design results in a durable assembly
  • Stranded center conductor of RG58C/U cable enhances flexibility
  • Available from stock in 7 lengths ranging from .5 to10 feet
  • Gold plated center contacts minimize signal loss
Application
  • GPS
  • Wireless Infrastructure
  • Data Transmission
  • RFID
  • Test and Measurement

SKU CCS58AB-7.5
QTY available 21
Quantity Price
1 - 24 $31.01
25 - 49 $29.46
50 - 99 $27.91
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $31.01

Key Specifications

Key Specifications