To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

RP-MMCX Plug to N-Female Bulkhead, Pigtail 19" 100-Series

High quality fully tested antenna feed cable assemblies featuring 100-series high-quality coax cable. These cable assemblies feature Reverse-Polarity MMCX (RP-MMCX) connectors.

Not exactly what you are looking for? Build your own cable assembly with our Custom Product Configurator.

Not sure what connector your radio has? Use our Radio to Connector-Type Cross-Reference.


Features
  • Available Models, RP-MMCX to N-Male, N-Female, N-Female Bulkhead or RP-TNC Plug
  • Custom cable lengths available
  • Made with high performance, high quality 100-series coax cable
  • Each assembly is fully tested ensuring the highest quality
Application
  • Wireless LAN Devices
  • External Antenna Applications
  • Wi-Fi Radios
  • Wireless Infrastructure
  • Wireless OEM Applications

SKU CA-RMMNFBCN19
QTY available 226
Quantity Price
1 - 24 $32.99
25 - 49 $29.69
50 - 99 $26.39
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $32.99

Key Specifications

Key Specifications