RP-SMA Jack Bulkhead Crimp for RG174, RG188 and RG316 Cable

SKU BAC503
QTY available 537
Quantity Price
1 - 24 $9.59
25 - 49 $9.11
50 - 99 $8.63
100 + Call Us
Price $9.59

All Prices are in US Dollars and do not include duties



This reversed polarized SMA female bulkhead connector is designed for crimp attachment to 50 Ohm RG174, RG188 and RG316 coaxial cables utilizing a crimp tool with standard crimp size of .128" for the crimp ferrule. This connector comes complete with nut and lock washer for panel mounting. This reverse polarized interface addresses the FCC requirement for non-standard interfaces for wireless devices.

Features
  • Bulkhead design for panel mounting
  • Mates with reverse polarized interface commonly found in wireless systems
  • Designed for crimp attachment to RG174/188 or 316 style cable
  • Gold plated center contacts minimize signal loss
  • Machined components produce a durable connector

Application
  • Radio Pigtails
  • RF Applications
  • WLAN
  • Low Loss Coax Applications
  • Wi-Fi Applications

Key Specifications

Key Specifications

Polarity
Reverse Polarity
Connector Series
SMA
Connector Gender
Jack
Impedance
50 Ohm
Body Style
Straight
Mount Method
Bulkhead
Minimum Frequency
DC
Maximum Frequency
6 GHz
Interface Type 1
RG174
Interface Type 2
RG188
Interface Type 3
RG316