RP-TNC Crimp Plug for RG316/174/188, 100-Series Cable

SKU ARTP-1100
QTY available 191
Quantity Price
1 - 24 $10.59
25 - 49 $9.53
50 - 99 $8.47
100 + Call Us
Price $10.59

All Prices are in US Dollars and do not include duties



This Reverse Polarity TNC Plug is built for use with RG316, RG174, RG188 and 100-series Cable. The ARTP-1100 is designed to work in a wide range of applications such as WLAN, Radio Pigtails and Low Loss coax applications. This connector utilizes its gold plated pin to prevent against signal loss during use. This L-com part is also rated for cable retention of over 30 pounds so accidental tugs and pull will not damage the cable or connector. Order online today!

Features
  • Gold plated contact pins to minimize signal loss
  • Designed for use with RG316/174/188 and 100-series cable

Application
  • Low Loss Coax Applications
  • Radio Pigtails
  • RF Applications
  • Wi-Fi Applications
  • WLAN

Key Specifications

Key Specifications

Polarity
Reverse Polarity
Connector Series
TNC
Connector Gender
Plug
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
4 GHz
Interface Type 1
RG136
Interface Type 2
RG174
Interface Type 3
RG188
Interface Type 4
100-Series