RP-TNC Crimp Plug for RG6 Cable

SKU ARTP-1A10
QTY available 1
Quantity Price
1 - 24 $8.69
25 - 49 $7.82
50 - 99 $6.95
100 + Call Us
Price $8.69

All Prices are in US Dollars and do not include duties



This crimp style Reverse Polarity TNC Plug is built for use with RG6-series Cable. The ARTP-1A10 was designed to work in a wide range of applications such as WLAN, Radio Pigtails and Low Loss Coax applications. This connector is compatible with all RG6 cable types. This L-com part features a hefty Nickel plated brass body to ensure the highest quality components. Order online today!

Features
  • For use with RG6 cable

Application
  • Radio Pigtails
  • RF Applications
  • WLAN
  • Low Loss Coax Applications
  • Wi-Fi Applications


Documents and Resources

Key Specifications

Key Specifications

Polarity
Reverse Polarity
Connector Series
TNC
Connector Gender
Plug
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
11 GHz
Interface Type 1
RG6