To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

S/E Type 237 to RP-SMA Jack, Pigtail 19" 100-Series

High quality fully tested antenna feed cable assemblies featuring 100-series high-quality coax cable. These cable assemblies feature Sony Ericsson® / Cingular Wireless® EDGE GC75/GC82/GC83/GC85 compatible (S/E Type 237) connectors.

Not exactly what you are looking for? Build your own cable assembly with our Custom Product Configurator.

Not sure what connector your radio has? Use our Radio to Connector-Type Cross-Reference.


Features
  • Compatible with Sony Ericsson® / Cingular Wireless® EDGE Models GC75/GC82/GC83/GC85
  • Custom cable lengths available
  • Each assembly is fully tested ensuring the highest quality
  • Made with high performance, high quality 100-series coax cable
Application
  • External Antenna Applications
  • Wireless LAN Devices
  • Wireless OEM Applications

SKU CA-SEPRSJCN19
QTY available Call us
Quantity Price
1 - 24 $24.59
25 - 49 $23.36
50 - 99 $22.13
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $24.59

Key Specifications

Key Specifications