To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Stainless Wall Plate, One 0.5" dia. D-hole

This series of stainless steel wallplates utilize the commonly found .5 diameter D hole to accommodate a wide variety of devices. These single gang wallplates are offered with one, two and three .5 D hole configurations to address your specific needs.

Features
  • Wall termination of various devices
  • Single gang wallplate easy to install
  • Stainless steel construction durable and attractive
  • Multiple hole configurations to address your specific needs
  • Commonly used .5" D hole accommodates a wide range of connectors/adapters
Application
  • Premise wiring
  • LAN
  • Telecommunications
  • Network installation

SKU WPC1
QTY available 135
Quantity Price
1 - 24 $1.99
25 - 49 $1.89
50 - 99 $1.79
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $1.99

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov