TNC Male Crimp for 200-Series Cable

SKU ATM-1204
QTY available 345
Quantity Price
1 - 24 $7.19
25 - 49 $6.47
50 - 99 $5.75
100 + Call Us
Price $7.19

All Prices are in US Dollars and do not include duties



This connector is a crimp style Male TNC connector made for 200-series cable. Designed for Wireless and Coaxial applications, the ATM-1204 provides superior performance while taking advantage of its gold plated contact to prevent against signal loss. This TNC Male connector is a crimp style connector. TheATM-1204 can be used with WBC-200‚ LMR®200, L-com CA-200 and Belden 7807 cable types. Buy online now!

Features
  • Can be used with WBC200‚ LMR®200, L-com CA-200, Belden 7807 cable types

Application
  • Low Loss Coax Applications
  • Radio Pigtails
  • RF Applications
  • Wi-Fi Applications
  • WLAN


Documents and Resources

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
TNC
Connector Gender
Male
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
6 GHz
Interface Type 1
200-Series
Interface Type 2
WBC200
Interface Type 3
CA-200
Interface Type 4
Belden 7807