TNC Male Crimp for RG223 Cable

SKU BAC545
QTY available 67
Quantity Price
1 - 24 $14.39
25 - 49 $13.67
50 - 99 $12.95
100 + Call Us
Price $14.39

All Prices are in US Dollars and do not include duties



This TNC male connectors has been specifically designed for a crimp style attachment to RG223 type cable. The body and ferrule are machined and nickel plated for superior corrosion resistance and durability. Gold plating is utilized on the center pin for low contact resistance. This precision, well-made connector is typically available from stock for immediate delivery.

Features
  • For use with RG223 Coaxial Cable

Application
  • Low Loss Coax Applications
  • Wi-Fi Applications
  • WLAN
  • Radio Pigtails
  • RF Applications

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
TNC
Connector Gender
Male
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Interface Type 1
RG223