TRB Plug to Plug, M17/176-00002 Assembly, 4.0 ft

SKU CA-TRBP-P004
QTY available 821
Quantity Price
1 + $215.99
Price $215.99

All Prices are in US Dollars and do not include duties



These high-temperature cable assemblies feature M17/176-00002 twinax cable and high quality Trompeter TRB straight plug connectors. Available in lengths from 1' to 50'. These cables are typically used for MIL-STD-1553B bus applications.

Features
  • Custom cable lengths available
  • Features high temperature M17/176-00002 twinax cable
  • TRB straight plug connectors

Application
  • MIL-STD-1553B applications


Documents and Resources

Key Specifications

Key Specifications

Connector 1 Series
TRB
Connector 1 Gender
Plug
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
78 Ohm
Connector 2 Series
TRB
Connector 2 Gender
Plug
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
78 Ohm
RF Cable Type
M17/176-00002
RF Cable Impedance
78 Ohm