To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

TRB Plug to Plug, M17/176-00002 Assembly, 6.0 ft

These high-temperature cable assemblies feature M17/176-00002 twinax cable and high quality Trompeter TRB straight plug connectors. Available in lengths from 1' to 50'. These cables are typically used for MIL-STD-1553B bus applications.

Features
  • TRB straight plug connectors
  • Custom cable lengths available
  • Features high temperature M17/176-00002 twinax cable
Application
  • MIL-STD-1553B applications

SKU CA-TRBP-P006
QTY available 1185
Quantity Price
1 - 9 $211.99
10 - 24 $203.51
25 - 99 $195.03
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $211.99

Key Specifications

Key Specifications