Type N Female Crimp Bulkhead for RG55/141/142/223 Cable

SKU BAC542
QTY available 372
Quantity Price
1 + $10.99
Price $10.99

All Prices are in US Dollars and do not include duties



The Bulkhead Type N Female Crimp connector from L-com is designed for RG55, RG141, RG142, RG223 Cable. The BAC542 takes advantage of its gold plated center pin to aid against signal loss during use. This connector is designed for use in wireless applications, 802.11a/b/g/n, WLAN, wireless networks and Antenna pigtails. This connectors bulkhead design will aid in the durability of the connector while routing power and data to an isolated environment. Order online today!

Features
  • Bulkhead design, includes O-Ring
  • For use with RG55/141/142/223 cable

Application
  • WiFi
  • 802.11a/b/g/n
  • Antenna pigtail
  • Wireless networks
  • WLAN

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Body Style
Straight
Mount Method
Bulkhead
Interface Type 1
RG55
Interface Type 2
RG142
Interface Type 3
RG223
Interface Type 4
RG400
Interface Type 5
RG141