Type N Male Clamp for RG8, 400-Series Cable

SKU ANM-2400
QTY available 4287
Quantity Price
1 - 24 $9.99
25 - 49 $8.99
50 - 99 $7.99
100 + Call Us
Price $9.99

All Prices are in US Dollars and do not include duties



The L-com ANM-2400 is a premium N Male Clamp Connector for RG8 and 400-series Cable. This connector is compatible with LMR®400‚ WBC--400 and L-com 400-series cable types. This part utilizes its gold plated center pin to reduce signal loss. This connector is commonly used in RF applications as well as Wireless and WLAN. Order online today!

Features
  • Can be used with LMR®400‚ WBC400 and L-com 400-Series cable types

Application
  • RF Applications
  • Low Loss Coax Applications
  • Radio Pigtails
  • Wi-Fi Applications
  • WLAN

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
N
Connector Gender
Male
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Interface Type 1
RG8
Interface Type 2
400-Series
Interface Type 3
WBC400
Interface Type 4
400-Series