To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Ultra Tiny BNC Jack, PCB Type

12G is an SDI standard developed to support greater resolution, frame rates and colour fidelity. It provides four times the bandwidth of HD, carrying 12Gbps, making it ideal for the 4Kp60 format.

Features
  • Support data transfer rates of up to 12Gbps
  • Enables transmission of high resolution uncompressed video signals
  • Provide 4K and Ultra HD quality signals in miniature and high density sub miniature package sizes
Application
  • Television Stations
  • Cable Channels
  • Professional Production Equipment

SKU V7C00006
QTY available 94
Quantity Price
1 - 24 $2.32
25 - 49 $2.23
50 - 99 $2.16
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $2.32

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov