L-com offers 12G SDI Connectors including BNC, Ultra Tiny, Bulkhead and PCB plus more. 12G is an SDI standard developed to support greater resolution, frame rates and colour fidelity. It provides four times the bandwidth of HD, carrying 12Gbps, making it ideal for the 4Kp60 format.
L-com 12G SDI connectors
- L-com offers a wide variety of 12G SDI connectors, including BNC, Ultra Tiny, Bulkhead, and PCB connectors.
- 12G SDI is an SDI standard developed to support greater resolution, frame rates, and color fidelity. It provides four times the bandwidth of HD, carrying 12Gbps, making it ideal for the 4Kp60 format.
- The L-com 12G SDI connectors are designed to meet the demanding requirements of professional video applications. They are manufactured to exacting standards and are available in a variety of finishes and configurations to meet the needs of any application.
Here are some of the specific features of the L-com 12G SDI connectors:
- BNC connectors: These are the most common type of 12G SDI connector. They are available in a variety of styles, including straight, right-angle, and male/female.
- Ultra Tiny BNC connectors: These are smaller and lighter than standard BNC connectors. They are ideal for applications where space is limited.
- Bulkhead connectors: These connectors are designed for mounting in equipment racks or enclosures. They are available in a variety of sizes and finishes.
- PCB connectors: These connectors are designed for mounting on printed circuit boards. They are available in a variety of styles, including through-hole and surface-mount.
The L-com 12G SDI connectors are a reliable and versatile solution for a wide range of professional video applications. They are optimal for transmitting uncompressed video signals at resolutions up to 4Kp60.
Here are some of the applications where the L-com 12G SDI connectors can be used:
- Broadcast television
- Film production
- Live events
- Medical imaging
- Security surveillance
- Industrial automation
If you are looking for a reliable and high-performance 12G SDI connector, then the L-com connectors are a viable option. Order your SDI connector now to receive same business day shipping!