BNC Crimp Plug for 1855ENH

Item # V7C00010
Availability
88
Price Table
Quantity Price
1 - 24 $5.02
25 - 49 $4.77
50 - 99 $4.52
100 + Call Us
Add to Cart

Description

12G is an SDI standard developed to support greater resolution, frame rates and colour fidelity. It provides four times the bandwidth of HD, carrying 12Gbps, making it ideal for the 4Kp60 format.

Features
  • Support data transfer rates of up to 12Gbps
  • Enables transmission of high resolution uncompressed video signals
  • Provide 4K and Ultra HD quality signals in miniature and high density sub miniature package sizes
Application
  • Television Stations
  • Cable Channels
  • Professional Production Equipment


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov