Assembled D-Sub Hood Kit, DB50/HD78 Metal

SKU SDC50AG
QTY available 413
Quantity Price
1 - 24 $17.99
25 - 49 $17.09
50 - 99 $16.19
100 + Call Us
Price $17.99

All Prices are in US Dollars and do not include duties



Easy to assemble DB50/HD78 two piece metal backshells are a great choice for the "do it yourself" consumer. Die cast zinc alloy construction is practically indestructible and offers maximum protection against harmful EMI/RFI. When used with shielded cable, a complete ground can be made between connector shells. Five grommets are provided to best fit cable diameter used.

Features
  • All metal backshell for covering D-Sub cable assembly connectors
  • Two piece cover design for easy, quick assembly
  • Die cast zinc alloy with chromium plated finish offers maximum protection against harmful EMI/RFI
  • Five compression grommets per backshell provided to best fit cable diameter used
  • Also available in D-Sub 9, 15, 25, and 37 position sizes

Application
  • Serial data transmission
  • Data networks
  • Instrument control
  • Device management

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
D-Subminiature
Design
Dust Cap/Cover
Connector Series
50-Pin D-Subminiature/HD78

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.