D-Sub Hardware Screws and Guards, Nickel Plate, Pkg/50

SKU SDK
QTY available 218
Quantity Price
1 - 24 $13.99
25 - 49 $12.59
50 - 99 $11.19
100 + Call Us
Price $13.99

All Prices are in US Dollars and do not include duties



This difficult to find replacement hardware is compatible with D-sub hoods with ears such as our SDC backshell series. Slotted screw design is finished in corrosion resistant Nickel plating. Sold in 50 packs.

Features
  • Replacement 4-40 threaded mating hardware for D-Sub hood kits
  • Compatible with standard D-Sub hood kits with ears such as L-com's SDC series
  • Sold in packages of 50 pieces

Application
  • Serial data transmission
  • Data networks
  • Instrument control
  • Device management

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
D-Subminiature
Design
Hardware
Connector Series
D-Subminiature

Product Compliance

Product Compliance

RoHS status
Substance(s) Present Above Threshold with Exemption
REACH status
SVHC (01/2025) Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.