DB15 Female Connector for Field Termination

Item # DGB15FT
Availability
318
10/18/2024 * Up to 818
Call Us * Over 818
*Estimated Availability
Price Table
Quantity Price
1 - 24 $25.39
25 - 49 $24.12
50 - 99 $22.85
100 + Call Us
Add to Cart

Description

The DGB15FT field termination female connector provides an easy and convenient way to perform field termination of any cable. Separate connection points are provided for all 15 positions of the connector plus the ground. Terminal block design with set screws provides reliable electrical connections utilizing no special tools. The terminal block area is clearly marked making proper termination virtually foolproof. Panel mountable for thickness up to 0.062".

Features
  • Panel mountable for thicknesses of up to 0.062"
  • Terminal block allows for simple, quick wiring changes
  • Connector style: DB15 female
  • Easily terminate DB15 female connectors in the field, no crimping or soldering required
  • Gold plated contacts provide reliable connections with repeated mating cycles
Application
  • Data networks
  • Serial data transmission
  • Device management
  • Instrument control


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov