To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

DB15 Female Connector for Field Termination with Screwless Terminal Block

The DGS15FT field termination female connector provides an easy and convenient way to perform field termination of any cable. Separate connection points are provided for all 15 positions of the connector plus the ground. Screwless terminal block design with spring clamp provides reliable electrical connections utilizing no special tools. Simply depress the spring clamp, insert wire, release and the wire is secure. The terminal block area is clearly marked making proper termination virtually foolproof. Panel mountable for thickness up to 0.062".

Features
  • Connector is DB15 female
  • Easily terminate DB15 female connectors in the field, no crimping or soldering required
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Screwless spring clamp style terminal block allows for faster, easier connections than screw type terminal blocks
  • Panel mountable for thicknesses of up to 0.062"
Application
  • Data networks
  • Device management
  • Instrument control
  • Serial data transmission

SKU DGS15FT
QTY available 105
Quantity Price
1 - 24 $23.79
25 - 49 $22.60
50 - 99 $21.41
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $23.79

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov