To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

End Cap with DB9F, Solder Type

Item # DIYM9F
Availability
340
Price Table
Quantity Price
1 - 24 $19.19
25 - 49 $18.23
50 - 99 $17.27
100 + Call Us
Add to Cart
Product is available until inventory is depleted

Description

A fully shielded metal case plus a variety of end caps allow the user to create and build a variety of data line adapters. End cap options include DB9, DB25, DB37 female plus blank and 0.5" hole versions. 3" x 3" x 1" size allows ample room for a PC board and small components. Durable construction featuring heavy gauge steel and nickel plated end caps. Color is beige, (8) assembly screws provided.

Features
  • DB9 female end cap for user defined adapters
  • End caps utilize solder cup D-Sub connectors for easy termination of wire or components
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Heavy gauge steel construction for long life
Application
  • Custom OEM applications
  • Data networking
  • RS-232
  • RS-485


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov