To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Engineer’s Kit with 4 EMC Adapters

L-com's male-female filtered adapters are a viable solution for companies that need to rework (retrofit) existing designs in their effort to reduce data destroying EMI/RFI. Easy installation and low cost have saved many engineers from costly re-designs. Similar to standard socket savers, except these adapters add a 820pf capacitor that is soldered to each contact for instant EMI/RFI reduction. Kit contains four D-sub sizes - DB9, DB15, DB25 and DB37.

Features
  • 820pf capacitors reduce EMI/RFI in existing designs
  • UL grade 94V-0 connector insulator satisfies flammability requirements
  • Wired straight through for compatibility
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Kit contains DB9, DB15, DB25 & DB37 sizes; connectors are male – female
Application
  • RS-232
  • RS-422
  • RS-485
  • Serial

SKU DGFC100K
QTY available 3
Quantity Price
1 - 24 $81.99
25 - 49 $73.79
50 - 99 $65.59
100 + Call Us

All Prices are in US Dollars and do not include duties

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $81.99

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov