Half D-Sub Cover Pair, DB25, Black Plastic

SKU DHP25B
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


Create your own adapters with these versatile covers. Contains two black snap-on ABS plastic covers and mating hardware. Can be used with any style DB25 connector. Immediate shipment on all in-stock items.

Features
  • Also available in DB9 & DB15 sizes
  • Black ABS plastic covers for user defined DB25 wiring/components
  • Includes 2 covers & mating hardware
  • Snap together design for easy assembly
  • UL94V-0 grade material satisfies flammability requirements

Application
  • Data networks
  • Device management
  • Instrument control
  • Serial data transmission

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
D-Subminiature
Design
Dust Cap/Cover
Connector Series
25-Pin D-Subminiature

Product Compliance

Product Compliance

RoHS status
Substance(s) Present Above Threshold with Exemption
REACH status
SVHC (01/2025) Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.