Half D-Sub Cover Pair, DB9, Black Plastic

SKU DHP9B
QTY available 869
Quantity Price
1 - 24 $7.09
25 - 49 $6.74
50 - 99 $6.38
100 + Call Us
Price $7.09

All Prices are in US Dollars and do not include duties



Create your own adapters with these versatile covers. Contains two black snap-on ABS plastic covers and mating hardware. Can be used with any style DB9 connector. Immediate shipment on all in-stock items.

Features
  • Includes 2 covers
  • Also available in DB15 & DB25 sizes
  • Black ABS plastic covers for user defined DB9 wiring/components
  • Snap together design for easy assembly
  • UL94V-0 grade material satisfies flammability requirements

Application
  • Data networks
  • Instrument control
  • Serial data transmission
  • Device management

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
D-Subminiature
Design
Dust Cap/Cover
Connector Series
9-Pin D-Subminiature

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.