To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

IEEE-1284 Molded Cable, DB25M / CEN36M, 2.0m

High-speed IEEE-1284 compliant cables allow bi-directional communication resulting in speeds up to 10 times faster than conventional equipment. These cables are of the highest quality featuring double shielding to protect against damaging EMI/RFI, twisted pair inner conductors for minimum crosstalk and molded backshells for durability. Connectors are DB25 male to Centronics 36 male, color is light gray.

Features
  • Connectors are DB25 male to CN36 male; length options are 1,2,3,5 & 10 meters; color is light gray
  • IEEE-1284 compliant parallel printer cables for high speed printing
  • Twisted pair inner conductors minimize crosstalk
  • Double shielded (foil + braid) for maximum protection against EMI/RFI
  • Gold plated contacts provide reliable connections with repeated mating cycles
Application
  • Bi-directional parallel communications
  • Parallel printing

SKU CSM84AB-2M
QTY available 18
Quantity Price
1 - 24 $15.48
25 - 49 $14.71
50 - 99 $13.93
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $15.48

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov