To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Insertion Type D-Sub Connector, DB25 Female

Item # C&P25F
Availability
1,341
Price Table
Quantity Price
1 - 24 $2.43
25 - 49 $2.19
50 - 99 $1.94
100 + Call Us
Add to Cart

Description

Many "do it yourself" users prefer crimp style D-sub connectors over solder style. These DB25 connectors conform to commercial industry standards and can be used with any standard female D-sub contact, including L-com's CPF family of contacts. Insertion/extraction tools TDT or TDTPRO are recommended for any changes necessary. Volume discounts are available, please contact your L-com Sales Representative.

Features
  • Also available in 9, 15, 37 and 50 position sizes
  • Industry standard commercial DB25 female crimp connector
  • UL94V-0 rated connector insulator satisfies flammability requirements
  • Compatible with wire ranges of 20-28 AWG
  • Use with any commercial D-Sub female crimp contact such as L-com's CPF line
Application
  • Device management
  • Data networks
  • Instrument control
  • Serial data transmission


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov