To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

PC Termination D-Sub Connector, DB25 Female

Item # SD25S-PC
Availability
3,488
Price Table
Quantity Price
1 - 24 $5.29
25 - 49 $4.76
50 - 99 $4.23
100 + Call Us
Add to Cart

Description

These DB25 female connectors can be easily soldered into through hole PCB's or used in a variety of other applications. Solder posts follow a standard footprint while gold plated contacts insure long life. Will ship immediately if in stock.

Features
  • Industry standard commercial DB25 female PCB style connector
  • UL94V-0 rated connector insulator satisfies flammability requirements
  • Standard mounting holes for application flexibility
  • Gold flash plating insures repeated mating cycles
  • Also available in 9, 15 and 37 position sizes
Application
  • Serial data transmission
  • Data networks
  • Instrument control
  • Device management


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov