To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Metal Armored DB25 Cable, Male/Female, 50 ft

These unique cables feature a stainless steel crush resistant jacket over our premium D-sub braid & foil shielded cable to provide protection in applications where standard cables would be damaged due to excessive force. In addition, a custom steel internal enclosure under the backshell mold provides further strength. Crush resistance is 1500 PSI (Pounds per Square Inch).

Features
  • Available in 6 lengths ranging from 2.5 to 50 feet
  • DB25 male to female cable assembly with metal protective outer jacket
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Stainless steel material provides 1500 PSI crush resistance
  • Foil plus braid shield provides maximum protection against EMI/RFI
Application
  • Data Networking
  • Industrial environments
  • Industrial PCs
  • RS-232 serial communications

SKU CSMT25MF-50
QTY available 34
Quantity Price
1 - 9 $88.47
10 - 24 $84.93
25 - 99 $81.39
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $88.47

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov