To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Metalized DIY Kit, HD15 Male / Female

Create your own DB9 or HDB15 (high density 15 position) adapters with these versatile adapter kits. Kits include two shielded snap-on covers, two solder cup connectors and mating hardware. Connectors are male-female genders. Pre-stripped/tinned jumper wires are available separately, part number DIYW (pkg 25pcs).

Features
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Shielded DB9 or HDB15 adapter kit for user defined wiring/components
  • Includes 2 covers, 2 solder style d-sub connectors & mating hardware; Pre-stripped/tinned jumper wires sold separately DIYW (25/pkg)
  • Snap together metalized plastic shielded covers for easy assembly
Application
  • R&D
  • Custom
  • DIY
  • Product Design

SKU DIY-HD15CMF
QTY available 23
Quantity Price
1 - 24 $18.99
25 - 49 $18.04
50 - 99 $17.09
100 + Call Us

All Prices are in US Dollars and do not include duties

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $18.99

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov