To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Molded AT Modem Cable, DB25 Male / DB9 Female, 10.0 ft

Insure a reliable connection between your DCE serial device/modem and your PC's 9 pin serial port. Features 100% shielding, rugged molded backshells and gold plated contacts for the best conductivity. All stock ships same day.

Features
  • 100% shielding throughout for protection against EMI/RFI
  • Connects an external modem (DB25) to a PC serial port (DB9); connectors DB25 male - DB9 female
  • Gold contact plating provides reliable connections with repeated mating cycles
  • Length options are 6 & 10 feet; color is gray
  • Molded backshells provide durability and increased strength at cable entry point
Application
  • DCE
  • Modem
  • RS-232
  • Serial

SKU CMZ10-IBM
QTY available 207
Quantity Price
1 - 24 $24.59
25 - 49 $22.13
50 - 99 $19.67
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $24.59

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov