To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Monitor Adapter, HD15M / DB9M Slimline PS2 to IBM

Dual-purpose slimline gender changers/socket savers allow mismatched D-sub connectors to mate and extend connector life by taking the abuse of frequently mated connectors. The low profile design reduces leverage strain on overstressed computer ports and is fully shielded for electrically noisy environments. For the DGBV gender changers and socket savers pin 9 is missing to support legacy VGA applications. Part number DMA100MM converts older monitors with DB9 ports to the newer HD15 style. Quantity pricing available, please contact your L-com Sales Representative.

Features
  • Allows connection of older monitors with DB9 ports to the newer HD15 style
  • Fully shielded to protect against EMI (electromagnetic interference)
  • UL grade 94V-0 connector insulator satisfies flammability requirements
Application
  • Analog video
  • VGA
  • Video display

SKU DMA100MM
QTY available 124
Quantity Price
1 - 24 $15.79
25 - 49 $14.21
50 - 99 $12.63
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $15.79

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov