PC Termination D-Sub Connector, DB9 Female

Item # SD9S-PC
Availability
4,661
Price Table
Quantity Price
1 - 24 $3.53
25 - 49 $3.18
50 - 99 $2.82
100 + Call Us
Add to Cart

Description

These DB9 female connectors can be easily soldered into through hole PCB's or used in a variety of other applications. Solder posts follow a standard footprint while gold plated contacts insure long life. Will ship immediately if in stock.

Features
  • Industry standard commercial DB9 (DE-9) female PCB style connector
  • UL94V-0 rated connector insulator satisfies flammability requirements
  • Standard mounting holes for application flexibility
  • Gold flash plating insures repeated mating cycles
  • Also available in 15, 25 and 37 position sizes
Application
  • Serial data transmission
  • Data networks
  • Instrument control
  • Device management


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov