Plastic Armored DB25 Cable, Male/Female, 15 ft

Item # CSPL25MF-15
Availability
21
Price Table
Quantity Price
1 - 24 $14.33
25 - 49 $13.61
50 - 99 $12.90
100 + Call Us
Add to Cart

Description

These unique cables feature a plastic crush resistant jacket over our premium D-sub braid & foil shielded cable to provide protection in applications where standard cables would be damaged due to excessive force. In addition, a custom steel internal enclosure under the backshell mold provides further strength. Crush resistance is 800 PSI (Pounds per Square Inch).

Features
  • Available in 6 lengths ranging from 2.5 to 50 feet
  • Plastic tubing provides 800 PSI crush resistance
  • DB25 male to female cable assembly with plastic protective outer jacket
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • Gold plated contacts provide reliable connections with repeated mating cycles
Application
  • Industrial environments
  • Industrial PCs
  • RS-232 serial communications
  • Data Networking


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov