To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Plastic Armored DB25 Cable, Male/Female, 25 ft

These unique cables feature a plastic crush resistant jacket over our premium D-sub braid & foil shielded cable to provide protection in applications where standard cables would be damaged due to excessive force. In addition, a custom steel internal enclosure under the backshell mold provides further strength. Crush resistance is 800 PSI (Pounds per Square Inch).

Features
  • Available in 6 lengths ranging from 2.5 to 50 feet
  • DB25 male to female cable assembly with plastic protective outer jacket
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • Plastic tubing provides 800 PSI crush resistance
Application
  • Data Networking
  • Industrial environments
  • Industrial PCs
  • RS-232 serial communications

SKU CSPL25MF-25
QTY available 4
Quantity Price
1 - 9 $26.12
10 - 24 $25.08
25 - 99 $24.03
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $26.12

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov