To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Premium Molded Black D-Sub Cable, DB25 Male / Female, 1.0 ft

Item # CS2NB25MF-1
Availability
340
Price Table
Quantity Price
1 - 24 $34.79
25 - 49 $33.05
50 - 99 $31.31
100 + Call Us
Add to Cart

Description

L-com's top of the line offering of black D-sub cable assemblies provide maximum protection against data corrupting EMI/RFI. Double shielded cable (copper braid plus aluminum mylar foil) and a custom steel internal enclosure separate these cables from any off the shelf D-sub cable on the market. Ideal for any electrically noisy environment where fans, motors or switches are nearby. Custom lengths and pinouts are available with modest minimum requirements.

Features
  • Custom stamped steel internal enclosure provides 100% shielding and a robust strain relief
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • DB25 male to female connectors, lengths range from 1 ft. to 50 ft.
  • Molded backshells provide durability and increased strength at cable entry point
Application
  • Test and measurement applications
  • Data Networking
  • Multi-channel analog audio
  • Parallel PC interface applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov