To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Slimline AT Adapter, DB9 Male / DB25 Female

Convert your existing serial cables to insure a reliable connection between your DCE serial device/modem and your PC's 9 pin serial port by using these adapters. Features 100% shielding, gold plated contacts for the best conductivity and low profile design for tight spaces. The low profile design reduces leverage strain on overstressed computer ports and is fully shielded for electrically noisy environments. All stock ships same day.

Features
  • 100% shielding throughout for protection against EMI/RFI
  • Gold contact plating provides reliable connections with repeated mating cycles
  • Low profile design allows for use in tight spaces
  • Converts standard serial cables to AT modem wiring
Application
  • DCE
  • Modem
  • Test
  • WAN

SKU DMA010MF
QTY available 1464
Quantity Price
1 - 24 $14.99
25 - 49 $13.49
50 - 99 $11.99
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $14.99

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov