Slimline Gender Changer, DB25 Female / Female, No Hardware

Item # GCP25F
Availability
660
08/23/2024 * Up to 1660
08/30/2024 * Up to 3660
Call Us * Over 3660
*Estimated Availability
Price Table
Quantity Price
1 - 24 $10.79
25 - 49 $9.71
50 - 99 $8.63
100 + Call Us
Add to Cart

Description

These slimline gender changers are specifically made for panel mounting to pass cables through a bulkhead. We have eliminated the mating hardware that needed to be removed prior to mounting, thus saving time and money. Hardware for mounting is available, see panel mount tips. The low profile design is fully shielded for electrically noisy environments. Quantity pricing available, please contact your L-com Sales Representative

Features
  • Available in DB9, DB15, DB25 and HD15 (SVGA) connector sizes with female/female genders
  • Fully shielded to protect against EMI (electromagnetic interference)
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • UL grade 94V-0 connector insulator satisfies flammability requirements
  • Wired straight through to pass signals through a panel or enclosure
Application
  • Bulkhead/enclosure
  • Cable extension
  • RS-232


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov