To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Slimline Socket Saver, DB37 Male / Female

Dual-purpose slimline socket savers extend the life by taking the abuse of frequently mated D-sub connectors used on expensive cables and ports. They are also panel mountable to pass cables through a bulkhead (See panel mount tips). The low profile design reduces leverage strain on overstressed computer ports and is fully shielded for electrically noisy environments. Universally designed for serial or parallel applications. Quantity pricing available, please contact your L-com Sales Representative.

Features
  • Available in all standard D-Sub connector sizes; male to female genders
  • Fully shielded to protect against EMI (electromagnetic interference)
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • UL grade 94V-0 connector insulator satisfies flammability requirements
  • Wired straight through; Extends the life of frequently mated D-Sub connectors
Application
  • R&D
  • Bulkhead/enclosure
  • Test lab use

SKU DGB37MF
QTY available 1983
Quantity Price
1 - 24 $14.79
25 - 49 $13.31
50 - 99 $11.83
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $14.79

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov