To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

12 Way Bridging Adapter, RJ45 (8x8)

Bridge terminated modular cables with L-com's unique harmonica bridging adapters. This adapter comes with either 6 or 12 port straight-wired in parallel. The shell features two holes for screw mounting to a wall or panel. A piece of double-sided foam tape is included for added convenience. No more splicing required, use L-com's cluster bar and avoid connection failures.

Features
  • Harmonica bridging adapter for telephone and data applications
  • Jacks are straight-wired in parallel for data and voice applications
  • Two holes for mounting to a wall or panel
  • Includes double-sided foam tape for mounting convenience
  • Available with either RJ12 or RJ45 style jacks
Application
  • Premise wiring
  • Voice/Data applications
  • Network infrastructure
  • LAN

SKU TDS2167
QTY available 714
Quantity Price
1 - 24 $33.59
25 - 49 $31.91
50 - 99 $30.23
100 + Call Us

All Prices are in US Dollars and do not include duties

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $33.59

Key Specifications

Key Specifications