To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

6 Way Bridging Adapter, RJ45 (8x8)

Bridge terminated modular cables with L-com's unique harmonica bridging adapters. This adapter comes with either 6 or 12 port straight-wired in parallel. The shell features two holes for screw mounting to a wall or panel. A piece of double-sided foam tape is included for added convenience. No more splicing required, use L-com's cluster bar and avoid connection failures.

Features
  • Harmonica bridging adapter for telephone and data applications
  • Jacks are straight-wired in parallel for data and voice applications
  • Two holes for mounting to a wall or panel
  • Includes double-sided foam tape for mounting convenience
  • Available with either RJ12 or RJ45 style jacks
Application
  • Premise wiring
  • Voice/Data applications
  • Network infrastructure
  • LAN

SKU TDS1881S
QTY available 4186
Quantity Price
1 - 24 $11.85
25 - 49 $10.67
50 - 99 $9.48
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $11.85

Key Specifications

Key Specifications