Brad® Nano-Change® M8 Cable 3 Position IP68 rated Male to Female 24AWG PVC YLW, 2.0m

Item # TRG317-C4Y-2M
Availability
31
Price Table
Quantity Price
1 - 24 $27.48
25 - 49 $26.38
50 - 99 $25.56
100 + Call Us
Add to Cart

Description

L-com offers Brad® Nano-Change® M8 assemblies. Built with IEC Compliant M8 connectors, these rugged, space-saving cables are ideal for use with miniature sensors and actuators in industrial control applications. Nano-Change® connectors are designed to withstand harsh-industrial and weather environments. They also feature an anti-vibration feature to prevent loosening under high vibration applications. Call L-com with your application information today.

Features
  • IP68 rating (when mated) ensures protection against liquids and particulate
  • Anti-vibration feature to prevent loosening under high vibration applications plus small, compact design for space sensitive applications
  • Cost effective PVC jacket with dynamic -20°C to +105°C temperature range
  • Need a mate for your cable or a receptacle for your enclosure or panel? Find L-com's M8 receptacles HERE
  • Used to connect to 3 pole M8 devices such as sensors, actuators or test equipment
Application
  • Test equipment
  • Actuators
  • I/O connectivity
  • Industrial control and factory automation
  • Sensors or miniature sensor applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov