Brad® Nano-Change® M8 Cable 3 Position IP68 rated Male to Pigtail 24AWG PVC YLW, 5.0m

Item # TRG324-C4Y-5M
Availability
7
Price Table
Quantity Price
1 - 24 $14.65
25 - 49 $13.92
50 - 99 $13.19
100 + Call Us
Add to Cart
Product is available until inventory is depleted

Description

L-com offers Brad® Nano-Change® M8 assemblies. Built with IEC Compliant M8 connectors, these rugged, space-saving cables are ideal for use with miniature sensors and actuators in industrial control applications. Nano-Change® connectors are designed to withstand harsh-industrial and weather environments. They also feature an anti-vibration feature to prevent loosening under high vibration applications. Call L-com with your application information today.

Features
  • Cost effective PVC jacket with dynamic -20°C to +105°C temperature range
  • Pigtail versions allow user flexibility to configure their own assemblies with 24AWG leads
  • Used to connect to 3 pole M8 devices such as sensors, actuators or test equipment
  • IP68 rating (when mated) ensures protection against liquids and particulate
  • Need a mate for your cable or a receptacle for your enclosure or panel? Find L-com's M8 receptacles HERE
Application
  • Industrial control and factory automation
  • Sensors or miniature sensor applications
  • Test equipment
  • Actuators
  • I/O connectivity


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov