To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Cat5e Outdoor Patch Cable, RJ45/RJ45, Weather Tight Grommet, Black, 25.0 ft

Protect Ethernet cable runs outside with L-com's Outdoor Category 5E rated cable. The Gel-filled jacket provides moisture protection when used in an outdoor environment. The built in feed-thru grommet allows you to pass this cable through an enclosure while maintaining a watertight seal. With the UV protected jacket, outdoor cable runs are protected from damage caused by sunlight exposure. The cable is EIA568 color-coded for compatibility with standard installations and features solid conductors for termination into standard IDC connectors. Custom lengths are available; contact us today with your project requirements.

Features
  • Used to connect Cat5e devices and cables in an enclosure or panel
  • Gel-filled jacket provides moisture protection
  • Built in feed-thru grommet allows you to pass this cable through an enclosure while maintaining a watertight seal
  • UV rated jacket resists damage caused by sunlight exposure
  • Features solid conductors for termination into standard IDC connectors
Application
  • Industrial Ethernet
  • 10/100BASE-TX
  • Factory Automation
  • Process Industry applications
  • Harsh Environment applications

SKU TRD855WTG-25
QTY available 9
Quantity Price
1 - 9 $109.99
10 - 24 $105.59
25 - 99 $101.19
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $109.99

Key Specifications

Key Specifications