To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
The L-com's shielded outdoor Ethernet cables are designed for outdoor applications. The jackets are water proof and UV resistant with a CMX burn rating. A foil shield and drain wire help filter unwanted EMI/RFI interference. Cables are rated for Category 5e applications. Additional features include 24 AWG solid conductors which are excellent for punch-down and PoE/PoE+ applications, standard TIA/EIA wiring and an operating temperature up to 70°C. Available in 1,000 ft reels. Two versions available: Round Direct Burial capable and Figure-8 style Aerial Messenger. Choose the best for your application and order online today!