To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Category 5e Shielded PE Outdoor Aerial Messenger Fig8 24 AWG 4-Pair Solid, 1,000ft, Black

The L-com's shielded outdoor Ethernet cables are designed for outdoor applications. The jackets are water proof and UV resistant with a CMX burn rating. A foil shield and drain wire help filter unwanted EMI/RFI interference. Cables are rated for Category 5e applications. Additional features include 24 AWG solid conductors which are excellent for punch-down and PoE/PoE+ applications, standard TIA/EIA wiring and an operating temperature up to 70°C. Available in 1,000 ft reels. Two versions available: Round Direct Burial capable and Figure-8 style Aerial Messenger. Choose the best for your application and order online today!

Features
  • Foil Shielded (F/UTP) Category 5e Outdoor Ethernet Cable, Figure 8 style Aerial with Galvanized steel messenger
  • PE jacket material is UV and moisture protected against damage due to sunlight (UV) exposure and water
  • Foil shielded with drain wire for reducing EMI/RFI noise in high-speed Ethernet networks
  • CMX and IEC-332-1 Flame Rating; Temp range: -40° to +70°C
  • EIA568 color-coded for compatibility with standard installations
Application
  • Outdoor Ethernet Networks
  • Harsh environment
  • Campus networking
  • PoE and PoE+
  • Aerial applications

SKU TFAC5-BLK
QTY available 4
Quantity Price
1 - 4 $570.00
5 - 9 $547.20
10 - 24 $524.40
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $570.00

Key Specifications

Key Specifications