To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Cat5e RJ45 Ethernet Cable -Shielded 26 AWG PVC Jacket - Gray, 100.0 ft

L-com's TRD855SCR series RJ45 Cat5e Ethernet cables are ideal for use in Indusial Ethernet networking applications where EMI and RFI are present. These rugged RJ45 Cat5e Ethernet Cables feature 26 AWG stranded cable construction providing flexibility as well as a 100% foil shield. These RJ45 Cat 5e Ethernet cables are designed to perform to EIA568 standards while not putting a strain on your budget.

Features
  • Cat5E rated for High Speed Ethernet Network Performance
  • Aluminized Polyester Shield for protection from EMI
  • EIA568 compliant ensuring compatibility with your network
  • 26AWG stranded conductors provide flexibility
  • RoHS Compliant
Application
  • Industrial Ethernet
  • 10/100BASE-TX
  • Factory Automation
  • Process Industry applications
  • Harsh Environment applications

SKU TRD855SCR-100
QTY available 2996
Quantity Price
1 - 24 $68.99
25 - 49 $65.54
50 - 99 $62.09
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $68.99

Key Specifications

Key Specifications