To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Cat6, Flange Mount, Anodized finish with Mounting Hardware

These ruggedized Category 5e or Category 6 RJ45 Flange mounts are transversely sealed for complete moisture and dust protection. An IP68 rating applies even without a mated connector or dust cap! This line comes with full mounting hardware including a bracket, self-sealing mounting screws, and gasket making for an easy installation. Zinc-Nickel and Electroless Nickel versions are available with an EMC grounding plate on both sides of the receptacle to ensure full grounding of shielded RJ45 cord sets. Flanges are available with or without dust caps. Contact our technical support today to discuss your application.

Features
  • Category 6 rated
  • Ruggedized RJ45 Jacks are able to mate with L-com's line of Ruggedized Plugs as well as assemblies built using those plugs or standard RJ45's
  • Anodized Aluminum finish is unshielded, RoHS compliant and black in color
  • Comes with full mounting hardware including mounting bracket, gasket and self sealing mounting screws
  • Jacks are transversely sealed with or without mated connector or cap and maintain IP68 seal and rating
Application
  • 10/100/1000 Base-T networks
  • Battlefield communication systems
  • Factory network
  • Harsh environment
  • Industrial process control

SKU ECSH0201U00
QTY available 1
Quantity Price
1 - 9 $60.33
10 - 24 $59.12
25 - 99 $57.92
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $60.33

Key Specifications

Key Specifications