To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Cat6, Ruggedized D38999 Jam-nut, Electroless Nickel finish with Grounding Shield and Dust Cap

L-com's D38999 transversely sealed jam-nuts are an ideal fit for situations requiring ruggedized RJ45 hardware that must fit into a D38999/24 or M83723/60 cut out with no special hardware required. Available in Category 5e or Category 6. Zinc-Nickel and Electroless Nickel versions are available with an EMI grounding plate on both sides of the receptacle to ensure proper grounding for your shielded RJ45 cables. Don't see what you are looking for? Call today to discuss custom solutions for all your interconnect needs.

Features
  • Only a D38999 or M83723 hole is needed for mounting
  • Category 6 rated
  • Electroless Nickel finish is shielded with EMC grounding shields, is RoHS compliant and black in color
  • Ruggedized RJ45 Jacks are able to mate with L-com's line of Ruggedized Plugs as well as assemblies built using those plugs or standard RJ45's
Application
  • 10/100/1000 Base-T networks
  • Factory network
  • Industrial process control
  • Battlefield communication systems
  • Harsh environment

SKU ECSJ1109U00
QTY available 7
Quantity Price
1 - 9 $187.99
10 - 24 $184.23
25 - 99 $180.47
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $187.99

Key Specifications

Key Specifications