L-com offers a wide range of Cat6 outdoor cables for your most challenging and demanding applications. These Ethernet Cat6 outdoor cables have outdoor-rated jackets with UV (sunlight), water, and moisture protection. The twisted pair of Cat6 cables feature solid conductors for termination into standard IDC connectors and for use with PoE. Make your bulk outdoorCat6 cable purchase now to take advantage of our same-business-day shipping.
Our Ethernet Cat6 outdoor cables feature unshielded (UTP) construction with 23 AWG solid conductors and are excellent for punch-down and PoE or PoE+ applications. We also provide Cat6 outdoor Ethernet cables with 4-pair solid 24 AWG conductors. These high-quality Cat6 cables from L-com are EIA568 color-coded for compatibility with standard installations. In this category, some Ethernet bulk cables are capable of being used in aerial applications and some are direct burial capable. These Category 6 outdoor Ethernet cords are aerial-lash cables with flooded jackets that protect against moisture when used outside.
The Ethernet outdoor Cat6 cables, figure 8 style aerial with galvanized steel messenger, and Category 6 compliance with EIA/TIA 568 rated to 250Mhz for high-performance Ethernet networks, are examples of a high-speed Ethernet network infrastructure. Our cable assemblies have a black colored UV-resistant polyethylene (PE) jacket, which prevents damage from sunlight exposure. These Category 6 outdoor water-blocked cables with UV-resistant jackets are 1000 feet and have CMX and IEC-332-1 flame ratings. The temperature range for these Ethernet bulk cable assemblies is -40 to +70 degrees C. Our Category 6 bulk cable assemblies are ideal for LAN, harsh environments, campus networking, and outdoor Ethernet network applications.
L-com is a well-known provider of high-quality Ethernet Cat6 outdoor cables, and we are accessible by phone, chat, and email. Our products are in stock and ready for shipping. We are a global leader in wired and wireless connectivity products, providing solutions for many major industries, including electronics, medical, industrial automation, military, and telecommunications. As a custom Cat6 outdoor cable manufacturer we are the optimal choice for your future projects because of the low or no minimum order quantities and fast response times. Please contact our knowledgeable technical support and sales teams if you have questions about our bulk Category 6 cables or other components.