To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Category 5E Economy Jack RJ45/110 90° 25 Pack

L-com's Economy keystone Category 5E 110 punch down style connectors offer an efficient choice for 110 punch down connections while keeping costs manageable. Each jack is color coded for both the EIA/TIA568 A and B standards for compatibility with any installation and utilizes the standard 8x8 RJ45 jack. These parts come in packages of 25 keystone jacks. Available in both Cat5e and Cat6 versions. Order online today!

Features
  • Economy RJ45 Keystone Category 5E jacks with 110 punch style connectors
  • Standard 110 IDC style punch down on the back allowing for quick termination
  • Snap in keystone jack is fast and easy to install
  • Part comes as prepackaged bag of 25 jacks

SKU RJE110C5E90-PK
QTY available 754
Quantity Price
1 + $15.00

All Prices are in US Dollars and do not include duties

Price $15.00

Key Specifications

Key Specifications